IESNA:LM-63-2002
[TEST]P1644186
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-827-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 80CRI 2700K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (16) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2376.2
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
277.1 307.0 343.0 369.0 382.2 389.4 398.7 405.9 408.5 417.7 438.2 466.1 496.5 537.9 592.5 
647.6 693.5 728.3 766.6 817.4 880.6 941.4 944.5 878.7 738.3 471.5 236.1 160.2 118.1 86.2 62.7 
46.7 33.7 20.4 6.0 0.0 0.0 
277.1 306.5 342.5 369.0 383.0 389.9 398.8 407.1 409.3 417.7 437.5 465.8 495.5 536.0 590.8 
648.0 695.5 730.2 768.2 816.1 883.2 942.4 948.4 885.1 751.5 476.6 252.6 165.5 121.6 87.9 64.7 
49.3 34.2 20.9 6.4 0.0 0.0 
277.1 306.8 341.3 368.8 384.2 392.0 401.6 412.1 415.8 422.5 439.7 465.6 497.7 535.5 582.0 
641.1 695.5 736.2 771.4 816.4 880.8 955.1 986.5 949.8 839.4 599.9 324.8 202.1 150.4 109.7 76.2 
54.6 37.3 24.9 11.3 0.0 0.0 
277.1 306.5 339.6 366.7 387.2 398.0 408.8 420.5 428.7 433.4 444.2 466.3 495.7 528.8 571.4 
616.0 669.1 717.2 760.4 808.3 864.8 955.8 1014.0 1009.0 930.1 751.7 448.6 269.6 190.9 145.8 109.0 
68.3 43.8 27.0 12.4 0.0 0.0 
277.1 304.6 336.2 364.3 386.7 404.2 417.9 431.8 444.2 451.6 457.9 471.0 494.6 524.7 559.2 
603.5 650.4 697.4 748.9 799.4 854.3 934.4 1048.7 1105.5 1079.9 964.7 695.7 407.9 246.7 182.9 
142.2 99.6 63.2 39.1 16.3 0.2 0.0 
277.1 299.9 329.8 357.6 383.0 405.0 427.0 444.3 461.9 477.3 489.7 500.5 513.4 533.4 563.3 
601.1 648.1 705.1 769.5 832.7 884.7 928.0 997.7 1117.4 1203.4 1195.0 1053.0 746.0 423.6 219.1 
136.7 97.9 57.3 36.1 15.5 1.0 0.0 
277.1 296.2 320.4 346.5 372.6 398.8 425.5 451.9 478.7 504.6 530.2 551.8 570.2 585.0 603.3 
631.3 670.6 718.4 772.4 832.0 888.7 938.3 988.4 1074.3 1249.9 1441.2 1537.9 1477.9 1176.6 718.5 
354.7 153.3 73.0 37.9 15.3 1.9 0.0 
277.1 291.4 309.9 332.7 357.8 383.4 410.0 442.3 476.1 511.3 550.3 586.7 619.3 656.4 692.6 
736.7 789.1 841.6 904.5 957.4 1015.9 1075.0 1131.3 1204.1 1303.0 1477.2 1796.4 2065.3 2045.0 1652.0 
1193.3 774.8 404.0 130.8 53.2 9.4 0.0 
277.1 288.1 303.6 323.5 346.1 370.7 397.0 426.1 459.8 496.9 534.1 570.5 606.8 646.4 693.3 
751.5 818.5 894.3 981.2 1065.2 1139.0 1201.3 1261.6 1321.9 1401.0 1521.5 1742.2 2049.3 2154.1 
1880.4 1434.0 927.5 463.2 187.5 63.5 14.3 0.0 
277.1 286.2 298.7 315.2 336.5 357.8 382.7 409.8 440.6 474.4 508.9 542.0 574.8 610.2 654.5 
707.4 772.3 852.5 942.4 1041.0 1138.5 1227.8 1315.2 1401.2 1489.1 1603.6 1799.7 2058.8 2150.6 
1979.4 1624.6 1061.1 507.5 199.0 81.2 19.7 0.0 
277.1 281.7 289.3 299.8 313.5 328.8 345.8 364.3 385.3 407.8 430.3 450.3 467.0 485.7 510.3 
542.0 582.2 633.0 692.1 756.1 820.7 882.7 947.1 1021.6 1112.1 1251.5 1477.4 1718.3 1693.1 1480.7 
1206.3 732.8 287.2 107.3 42.2 10.3 0.0 
277.1 280.0 285.0 292.6 302.2 312.8 323.8 334.1 345.6 356.1 365.5 370.7 371.7 370.7 371.0 
374.8 385.3 402.4 430.1 462.9 502.4 549.2 598.3 659.3 738.4 863.8 1068.1 1211.3 1109.5 935.7 
752.0 431.3 171.9 66.6 27.1 7.2 0.0 
277.1 276.1 278.8 283.3 288.3 293.1 296.2 296.9 295.7 291.5 283.6 271.8 257.0 240.0 222.9 
208.4 197.8 191.3 190.9 196.8 208.6 224.2 242.3 263.9 296.0 350.4 415.8 421.5 328.8 252.0 
207.9 136.3 70.9 35.5 17.3 6.4 0.0 
277.1 274.0 272.6 271.4 267.5 261.7 251.7 238.8 225.6 212.7 198.6 188.0 178.7 171.0 164.7 159.3 
154.5 150.6 147.8 145.8 143.9 141.5 138.7 133.7 124.3 112.8 99.2 88.1 78.5 69.4 59.7 50.1 39.5 27.8 16.7 6.2 
0.0 
277.1 270.4 265.6 258.6 249.1 238.0 227.3 217.0 207.7 199.0 191.6 185.8 181.1 176.2 170.7 165.3 
160.0 154.4 148.7 143.7 138.4 132.4 125.2 116.8 108.2 99.9 92.5 84.8 76.7 68.3 59.2 49.8 37.3 24.4 14.1 3.8 
0.0 
277.1 267.8 259.6 249.1 237.8 228.4 221.5 215.5 209.5 204.3 200.4 196.6 190.9 184.6 177.2 170.0 
162.9 156.4 151.9 149.4 145.6 139.9 133.6 127.9 121.4 113.7 105.6 96.1 86.0 75.7 64.2 51.3 38.8 26.6 15.5 2.9 
0.0 
277.1 265.3 254.6 242.3 232.3 226.6 223.7 221.1 218.7 215.8 211.7 205.9 197.8 188.7 179.4 170.3 
162.8 156.8 154.4 153.7 151.1 149.7 150.1 147.0 141.5 130.0 120.5 110.2 99.1 87.4 75.5 63.2 46.4 33.5 18.0 0.9 
0.0 
277.1 262.7 250.2 237.6 230.2 228.2 228.7 229.7 230.1 227.3 220.5 210.7 198.8 187.3 176.0 166.5 
158.5 153.3 151.9 149.9 147.3 147.3 148.5 143.7 139.4 133.1 124.6 116.2 107.1 95.5 84.6 65.8 51.9 37.6 21.6 0.2 
0.0 
277.1 260.3 246.2 234.9 230.1 231.1 234.5 238.8 241.1 237.6 227.7 212.9 196.6 181.5 167.9 158.1 
152.5 149.5 147.7 143.0 137.9 137.4 133.7 131.7 128.3 121.7 115.0 108.2 99.6 91.0 77.1 64.2 49.3 36.7 18.7 0.0 
0.0 
277.1 259.3 244.5 234.0 230.9 234.0 240.2 246.6 250.2 245.7 233.3 214.8 193.3 173.6 159.5 153.8 
155.4 155.9 150.1 138.0 130.3 127.4 125.2 123.6 119.5 114.3 109.0 101.6 93.1 84.1 70.7 59.4 45.2 34.0 15.5 0.0 
0.0 
277.1 257.7 242.9 232.8 231.1 235.6 243.1 250.7 254.3 249.6 235.7 214.1 188.0 165.3 151.9 148.2 
153.5 153.5 138.4 127.4 124.6 122.2 122.4 121.4 117.6 114.2 110.9 105.2 96.5 84.1 70.4 57.2 42.4 27.8 11.0 0.0 
0.0 
277.1 258.1 243.6 232.8 230.8 235.2 242.9 250.8 255.3 251.0 237.6 215.5 189.2 165.9 151.6 147.5 
153.0 152.6 136.2 125.9 123.8 121.4 121.7 120.7 117.1 114.0 110.7 105.1 95.8 82.6 69.4 56.5 40.9 26.1 10.5 0.0 
0.0 
